52015780 - SKINTOP MSR PG 9

Price per unit
  • Sale
  • Regular price R 43.19
Tax included.
We have 17 in stock.


SKINTOP® MSR, brass cable gland with maximum reliability

SKINTOP® MSR, brass cable gland with reducing seal insert, in areas where mechanical and chemical stability are critical

Benefits

  • Maximum reliability
  • Optimum strain relief
  • Wide, variable clamping ranges

Application Range

  • With reducing seal insert, to seal cables with smaller outer diameters

Product Make-up

  • PG connection thread acc. to DIN 40430

Technical Data

  • Article number: 52015780
  • Article designation / size:
  • Ø F mm: 2.0 - 6.0
  • SW wrench size mm: 17
  • Overall length C mm: 29.0
  • Thread length D mm: 6
  • Pieces / PU: 100

Data Sheet