53016030 - SKINTOP ST 1/2'' RAL 7001 SGY

Price per unit
  • Sale
  • Regular price R 16.75
Tax included.
We have 0 in stock.


SKINTOP® NPT, polyamide cable gland with conical NPT thread

SKINTOP® NPT, polyamide cable gland with conical NPT thread and wide, variable clamping ranges for optimum strain relief

Benefits

  • Conical NPT thread
  • Permanent vibration protection
  • Optimum strain relief
  • Wide, variable clamping ranges
  • Maximum reliability

Application Range

  • Used in areas where a lot of cables and wires need to be inserted into housings with minimum space requirements
  • Machine and equipment manufacturing
  • Automation technology
  • Devices
  • Housings

Norm References / Approvals

  • UL File Nr. E79903

Product Make-up

  • NPT connection thread acc. to ASME B1.20.1 - 2013
  • SKINTOP® STR NPT is equipped with a reduction seal insert to seal cables and wires with small outer diameters

Technical Data

  • Article number: 53016030
  • Article designation / size:
  • Ø F mm: 5 - 12
  • SW wrench size mm: 24
  • Overall length C mm: 47.0
  • Thread length D mm: 15
  • Pieces / PU: 100

Data Sheet