53017010 - SKINTOP ST ISO M 16x1,5 RAL 7001 SGY

Price per unit
  • Sale
  • Regular price R 15.97
We have 0 in stock.


SKINTOP® ST-M, increased oil-resistant plastic cable gland

SKINTOP® ST-M, increased oil-resistant plastic cable gland with variable clamping ranges, permanent vibration protection, for offshore platforms

Info

  • With IP69 approval! Proven to withstand the most demanding cleaning procedures for industrial machinery with high-pressure cleaners and hot water!
  • In practical box available in the web catalogue

Benefits

  • High oil-resistance for maximum reliability
  • Various accessories (e.g. multiple sealing inserts)
  • Permanent vibration protection
  • Optimum strain relief
  • Wide, variable clamping ranges

Application Range

  • Used in areas where a lot of cables and wires need to be inserted into housings with minimum space requirements
  • Machine and equipment manufacturing
  • Photovoltaic
  • Automation technology
  • Offshore platforms, equipment and shipyards

Norm References / Approvals

  • UL File Nr. E79903
  • GGVS: TÜ.EGG.020-95

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Technical Data

  • Article number: 53017010
  • Article designation / size:
  • Ø F mm: 3,5-8
  • SW wrench size mm: 19
  • Overall length C mm: 40.0
  • Thread length D mm: 12
  • Pieces / PU: 100

Data Sheet