We have 3001 in stock.
SKINTOP® ST-M, increased oil-resistant plastic cable gland
SKINTOP® ST-M, increased oil-resistant plastic cable gland with variable clamping ranges, permanent vibration protection, for offshore platforms
Info
- With IP69 approval! Proven to withstand the most demanding cleaning procedures for industrial machinery with high-pressure cleaners and hot water!
- In practical box available in the web catalogue
Benefits
- High oil-resistance for maximum reliability
- Various accessories (e.g. multiple sealing inserts)
- Permanent vibration protection
- Optimum strain relief
- Wide, variable clamping ranges
Application Range
- Used in areas where a lot of cables and wires need to be inserted into housings with minimum space requirements
- Machine and equipment manufacturing
- Photovoltaic
- Automation technology
- Offshore platforms, equipment and shipyards
Norm References / Approvals
- UL File Nr. E79903
- GGVS: TÜ.EGG.020-95
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Technical Data
- Article number: 53111010
- Article designation / size:
- Ø F mm: 4-10
- SW wrench size mm: 19
- Overall length C mm: 34.0
- Thread length D mm: 8
- Pieces / PU: 100