53015000 - SKINTOP ST PG 7 RAL 7001 SGY

Price per unit
  • Sale
  • Regular price R 9.57
Tax included.
We have 393 in stock.


SKINTOP® ST, increased oil-resistant polyamide cable gland

SKINTOP® ST, increased oil-resistant polyamide cable gland with variable clamping ranges, permanent vibration protection and strain relief

Benefits

  • High oil-resistance for maximum reliability
  • Permanent vibration protection
  • Optimum strain relief
  • Wide, variable clamping ranges
  • Various accessories (e.g. multiple sealing inserts)

Application Range

  • Used in areas where a lot of cables and wires need to be inserted into housings with minimum space requirements
  • Machine and equipment manufacturing
  • Photovoltaic
  • Automation technology

Norm References / Approvals

  • UL File Nr. E79903

Product Make-up

  • PG connection thread acc. to DIN 40430

Technical Data

  • Article number: 53015000
  • Article designation / size:
  • Ø F mm: 2,5 - 6,5
  • SW wrench size mm: 15
  • Overall length C mm: 32.0
  • Thread length D mm: 7.8
  • Pieces / PU: 100

Data Sheet