53111300 - SKINTOP STR-M 12x1,5 RAL 9005 BK

Price per unit
  • Sale
  • Regular price R 10.47
Tax included.
We have 3 in stock.


SKINTOP® STR-M, increased oil-resistant plastic cable gland

SKINTOP® STR-M, increased oil-resistant plastic cable gland with permanent vibration protection and reducing seal insert

Info

  • With IP69 approval! Proven to withstand the most demanding cleaning procedures for industrial machinery with high-pressure cleaners and hot water!

Benefits

  • High oil-resistance for maximum reliability
  • Various accessories (e.g. multiple sealing inserts)
  • Permanent vibration protection
  • Optimum strain relief
  • Wide, variable clamping ranges

Application Range

  • With reducing seal insert, to seal cables with smaller outer diameters

Norm References / Approvals

  • UL File Nr. E79903
  • GGVS: TÜ.EGG.020-95

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Technical Data

  • Article number: 53111300
  • Article designation / size:
  • Ø F mm: 2-5
  • SW wrench size mm: 15
  • Overall length C mm: 30.0
  • Thread length D mm: 8
  • Pieces / PU: 100

Data Sheet