We have 1729 in stock.
SKINTOP® STR-M, increased oil-resistant plastic cable gland
SKINTOP® STR-M, increased oil-resistant plastic cable gland with permanent vibration protection and reducing seal insert
Info
- With IP69 approval! Proven to withstand the most demanding cleaning procedures for industrial machinery with high-pressure cleaners and hot water!
Benefits
- High oil-resistance for maximum reliability
- Various accessories (e.g. multiple sealing inserts)
- Permanent vibration protection
- Optimum strain relief
- Wide, variable clamping ranges
Application Range
- With reducing seal insert, to seal cables with smaller outer diameters
Norm References / Approvals
- UL File Nr. E79903
- GGVS: TÜ.EGG.020-95
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Technical Data
- Article number: 53111310
- Article designation / size:
- Ø F mm: 3,5-7
- SW wrench size mm: 19
- Overall length C mm: 34.0
- Thread length D mm: 8
- Pieces / PU: 100