53015150 - SKINTOP STR PG 21 RAL 7001 SGY

Price per unit
  • Sale
  • Regular price R 27.32
Tax included.
We have 38 in stock.


SKINTOP® STR, increased oil-resistant polyamide cable gland

SKINTOP® STR, increased oil-resistant polyamide cable gland with wide, variable clamping ranges and reducing seal insert

Benefits

  • High oil-resistance for maximum reliability
  • Permanent vibration protection
  • Optimum strain relief
  • Wide, variable clamping ranges
  • Various accessories (e.g. multiple sealing inserts)

Application Range

  • With reducing seal insert, to seal cables with smaller outer diameters

Norm References / Approvals

  • UL File Nr. E79903

Product Make-up

  • PG connection thread acc. to DIN 40430

Technical Data

  • Article number: 53015150
  • Article designation / size:
  • Ø F mm: 9 - 16
  • SW wrench size mm: 33
  • Overall length C mm: 49.0
  • Thread length D mm: 11
  • Pieces / PU: 50

Data Sheet