2170231 - UNITRONIC BUS ASI (TPE) 2x1,5 BK

Price per meter
  • Sale
  • Regular price R 57.10
Tax included.
We have 559 in stock.


AS-Interface cable for fixed installation

Communication at sensor/actuator level. Halogen free (rubber), UL-approval (PVC), oil resistant (TPE). Temperature range from -40°C bis +90°C

Info

  • “LD” = Long Distance

Benefits

  • The new BUS ASI LD 2 x 2.5 (Long Distance) allows even modules located further away to be connected. AS-I power supplies can be reduced. The BUS ASI LD is downwards-compatible with version 1.5.
  • The rubber versions are halogen-free

Application Range

  • Communication at sensor/actuator level
  • For fixed installation as well as occasional flexing at free, non-continuously recurring movement without tensile load
  • The TPE version has an oil-resistant outer sheath. It is suitable for wet areas, in particular in conjunction with water-soluble cooling lubricants.
  • Sensor-/actuator wiring

Product Features

  • Data and power are transmitted via an unscreened, geometrically coded two-core flat cable (protection against polarity reversal).
  • The conductor is contacted by "piercing technology" within the ASI modules.
  • The sensors are connected to the ASI modules (coupling modules) using round cables (connection cables).

Norm References / Approvals

  • ASI is standardised Europe-wide in EN 50295 and internationally in IEC 62026-2.
  • PVC A version with UL/CSA (CMX) certification
  • UL/CSA version: CMG c(UL)us or (UL)CL2 or AWM 300V FT4 certified

Product Make-up

  • Conductor: fine-wire tinned-copper strands
  • Core insulation: blue and brown
  • Outer sheath:rubber (G), halogenfreethermoplastic elastomers (TPE)PVC
  • Outer sheath: yellow (RAL 1023), black (RAL 9005), red (RAL 3000)

Technical Data

  • Article number: 2170231
  • Article designation:
  • Outer sheath colour: black
  • Application:
  • Number of cores and mm² per conductor: 2 x 1,5
  • Copper index (kg/km): 29
  • Weight (kg/km): 64

Data Sheet