2170270 - UNITRONIC BUS CAN 2X2X0,75

Price per meter
  • Sale
  • Regular price R 99.64
Tax included.
We have 0 in stock.


CAN Bus cable for fixed installation

For CAN based communication systems like CANopen, flame retardant acc. IEC 60332-1-2, temperature range from -40°C up to +80°C

Info

  • CAN = Controller Area Network

Application Range

  • Fixed Installation

Product Features

  • Maximum bit rate: 1 Mbit/s for 40 m segment length
  • Larger conductor cross-section is necessary with increasing length. Refer to the table below (reference values from ISO 11898).
  • ISO 11898 makes recommendations for the segment length, cable cross section and bit rate
  • Flame-retardant according IEC 60332-1-2

Norm References / Approvals

  • Standardised internationally in ISO 11898
  • UL/CSA type CMX (UL 444)

Product Make-up

  • 0.22 + 0.34 + 0.5: bare stranded conductor, 7-wire0.75: bare stranded conductor, fine-wire
  • Colour-coded in accordance with DIN 47100
  • Copper braid
  • Outer sheath: PVC, violet (RAL 4001)
  • Core insulation: foam skin

Technical Data

  • Article number: 2170270
  • Article designation:
  • Number of pairs/conductor cross section (mm²): 2 x 2 x 0,75
  • Outer diameter [mm]: 11.5
  • Conductor resistance: 52
  • Copper index (kg/km): 80.6
  • Weight (kg/km): 142

Data Sheet