2170279 - UNITRONIC BUS CAN FD P 2x2x0,5

Price per meter
  • Sale
  • Regular price R 129.42
Tax included.
We have 1231 in stock.


CAN Bus cable for continuous flexing application

For CAN based communication systems like CANopen. Halogen free, flame retardant acc. to IEC 60332-1-2, temperature range from -40°C bis +80°C

Application Range

  • For highly flexible applications

Product Features

  • Maximum bit rate: 1 Mbit/s for 40 m segment length
  • Larger conductor cross-section is necessary with increasing length. Refer to the table below (reference values from ISO 11898).
  • ISO 11898 makes recommendations for the segment length, cable cross section and bit rate
  • Halogen-free
  • Flame-retardant according IEC 60332-1-2

Norm References / Approvals

  • Standardised internationally in ISO 11898
  • UL/CSA type CMX (UL 444)

Product Make-up

  • Stranded bare conductor
  • Copper braid
  • Outer sheath: PUR, violet (RAL 4001)
  • Core insulation: foam skin
  • UV-resistant (but colour may change after some time)

Technical Data

  • Article number: 2170279
  • Article designation:
  • Number of pairs/conductor cross section (mm²): 2 x 2 x 0,5
  • Outer diameter [mm]: 10.1
  • Conductor resistance: 72.8
  • Copper index (kg/km): 59.4
  • Weight (kg/km): 100

Data Sheet