2170240 - UNITRONIC BUS EIB 2X2X0,8

Price per meter
  • Sale
  • Regular price R 22.41
Tax included.
We have 9245 in stock.


KNX / EIB cable for building automation

Use in building automation for control of lighting, heating, air-conditioning, time management, etc. temperature range from -30°C bis +70°C

Info

  • EIB / European Installation Bus
  • KNX/communication in building management
  • CPR: Article number choice under www.lappkabel.com/cpr

Application Range

  • The product is designed for use in building management, e.g. for decentralised control of lighting, heating, air-conditioning, ventilation, energy management, blinds, time management, locking systems etc.
  • The cable can be laid on or under plaster; in pipes, cable ducts; in dry, damp or wet environments.
  • EIB installation mainly consists of sensors/command-transmitters (e.g. light barriers, switches, thermostats, infrared, wind meters, timers), and actuators (e.g. engines, heaters, ventilators, lights, blinds).
  • KNX technology was formed from the merging of three established European bus standards: EIP, EHS (household appliances and consumer electronics) and Batibus (heating/ventilation/air conditioning)

Product Features

  • Serial data transmission
  • EIB cable has been tested at 4 kV (1 min.) in a water bath

Product Make-up

  • Screened installation cable based on type J-Y(ST)Y according to DIN VDE 0815
  • UNITRONIC® BUS EIBBare solid copper wire2x2x0,8: red and black, white and yellowCore insulation: PVCOverall aluminum foilOuter sheath: PVC, green (RAL 6017)
  • UNITRONIC® BUS EIB COMBIBare solid copper wireCore insulation: PVC2x2x0,8: red und black, white and yellow3x1,5: brown, blue, green/yellowOverall aluminum foilOuter sheath: PVC, green (RAL 6017)

Technical Data

  • Article number: 2170240
  • Article designation:
  • Number of pairs and mm or mm² per conductor: 2 x 2 x 0.8
  • Outer diameter [mm]: 6.6
  • Copper index (kg/km): 21
  • Weight (kg/m): 54

Data Sheet