2170204 - UNITRONIC BUS LD 2x2x0,22

Price per meter
  • Sale
  • Regular price R 28.67
Tax included.
We have 3140 in stock.


BUS LD cable for fixed installtion, bus systems based on RS485 / RS422

For bus systems like e.g. Modbus, SUCOnet, Modulink, VariNet. Flame retardant, UL- approval, Core indet. code DIN 47100. Temperature range from -40°C bis +80°C

Info

  • LD is a LAPP abbreviation for long distance

Benefits

  • Suitable for multiple Bus systems based on RS485 / RS422

Application Range

  • For fixed installationMaximum electromagnetic screening
  • Bus cables for bus systems such as e.g. Modbus, SUCOnet P, Modulink P, VariNet-P)
  • Dry or damp rooms

Product Features

  • The stated bit rates result in the following cable lengths (maximum) of one bus segment:
  • 9.6-93.75 kbit/s = 1200m
  • 187.5 kbit/s = max. 1,000 m
  • 500 kbit/s = max. 400 m

Norm References / Approvals

  • UNITRONIC® BUS LD A:UL versions with certification: UL/CSA type CMX acc. to UL 444and CSA C22.2 no. 214-02
  • Flame retardant acc. to IEC 60332-1-2

Product Make-up

  • Colour code DIN 47100
  • Overall screening of braided tinned-copper strands
  • Outer sheath: PVC, violet (RAL 4001)
  • Core insulation: PE
  • Stranded conductor, bare, 7-wire

Technical Data

  • Article number: 2170204
  • Article designation:
  • Number of pairs and mm² per conductor: 2 x 2 x 0,22
  • Outer diameter [mm]: 7.1
  • Copper index (kg/km): 28
  • Weight (kg/km): 45

Data Sheet