2170213 - UNITRONIC BUS LD FD P 1X2X0,25

Price per meter
  • Sale
  • Regular price R 48.03
Tax included.
We have 125 in stock.


BUS LD cable for continuous flexing application, bus systems based on RS485 / RS422

For bus systems like e.g. Modbus, SUCOnet, Modulink, VariNet. Flame retardant, UL- approval, Core indet. code DIN 47100. Temperature range from -40°C bis +80°C

Info

  • LD is a LAPP abbreviation for long distance

Benefits

  • PUR outer sheath, tear and notch-resistant, resistant to mineral oils and abrasion when used in power chains
  • Under consideration of the temperature range also suitable for outdoor use
  • Suitable for multiple Bus systems based on RS485 / RS422

Application Range

  • For highly flexible applications (power chains, moving machine parts)
  • Bus cables for bus systems such as e.g. Modbus, SUCOnet P, Modulink P, VariNet-P)

Product Features

  • The stated bit rates result in the following cable lengths (maximum) of one bus segment:
  • 9.6-93.75 kbit/s = 1200m
  • 187.5 kbit/s = max. 1,000 m
  • 500 kbit/s = max. 400 m
  • UV-resistant (but colour may change after some time)

Norm References / Approvals

  • Flame-retardant according IEC 60332-1-2
  • UNITRONIC® BUS LD FD P A:UL versions with certification: UL/CSA type CMX acc. to UL 444and CSA C22.2 no. 214-02

Product Make-up

  • Extra-fine wire strand made of bare copper
  • Colour code DIN 47100
  • Outer sheath: PUR, violet (RAL 4001)
  • Overall screening of braided tinned-copper strands
  • Core insulation: PE

Technical Data

  • Article number: 2170213
  • Article designation:
  • Number of pairs and mm² per conductor: 1 x 2 x 0,25
  • Outer diameter [mm]: 6
  • Copper index (kg/km): 18
  • Weight (kg/km): 39

Data Sheet