2170235 - UNITRONIC BUS PA 1x2x1.3 BK

Price per meter
  • Sale
  • Regular price R 53.52
Tax included.
We have 7768 in stock.


PROFIBUS-PA cable for process-automation application

Process-automation application connecting sensors and actuators - including areas with risks of explosion. Temperature range from -30°C bis +80°C

Info

  • PA = Process Automation
  • Variant with UL/CSA CMG

Benefits

  • FC (Fast Connect) version is oil and UV-resistant

Application Range

  • Process-automation application for connecting sensors and actuators - including areas with risks of explosion.
  • Fixed Installation

Product Features

  • Bit rate = 31.25 kbit/s. Transmission technology RS485 also possible but bit rate is limited to 1.5 Mbit/s
  • Maximum cable length is dependent on several factors (e.g. supply voltage, current demand).
  • Technical Data: refer to the overview on "UNITRONIC® Bus Cables"
  • Flame-retardant according IEC 60332-1-2

Norm References / Approvals

  • PROFIBUS® PA is standardised in EN 50170 as PROFIBUS® DP and PROFIBUS® FMS
  • Transmission technology for PROFIBUS-PA in accordance with international standard IEC 61158-2
  • FC variant withUL/CSA certification (CMG / PLTC)

Product Make-up

  • UNITRONIC® BUS PA Stranded conductorCopper braidingOuter sheath: PVC, blue, (RAL 5015) intrinsically safe area, black (RAL 9005)
  • UNITRONIC® BUS PA FCBare copper wireFast Connect inner sheathCu-GeflechtPuter sheath: PVC, blue (RAL 5015), black (RAL 9005)

Technical Data

  • Article number: 2170235
  • Article designation:
  • Number of pairs and cable diameter per conductor in mm: 1 x 2 x 1,3
  • Outer diameter [mm]: 8
  • Copper index (kg/km): 45
  • Weight (kg/km): 84

Data Sheet