2170222 - UNITRONIC BUS PB FD P 1X2X0,64

Price per meter
  • Sale
  • Regular price R 60.51
Tax included.
We have 1619 in stock.


PROFIBUS cable for continuous flexing application

Bus cable for PROFIBUS-DP, -FMS and FIP. Halogen free and enhanced flame retardance. Temperature range from -40°C bis +80°C

Benefits

  • Cables can be used for PROFIBUS-DP as well as PROFIBUS-FMS and FIP
  • For use where the combination of a halogen-free outer sheath with properties similar to PUR and enhanced flame-retardance is required
  • Due double screening it is suitable for installation in electromagnetically demanding areas

Application Range

  • For highly flexible applications (power chains, moving machine parts)
  • PROFIBUS DP (in accordance with DIN 19245 and EN 50170, e.g. for SIEMENS SIMATIC® NET, also suitable for FIP - Factory Instrumentation Protocol).
  • Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)

Product Features

  • Halogen-free
  • Flame-retardant according IEC 60332-1-2
  • Oil-resistant
  • Based on the bit rates listed, in accordance with PNO specifications the following maximum cable lengths for a bus segment apply(cable type A, PROFIBUS-DP):93.75 kbit/s = 1200 m187.5 kbit/s = 1000 m500 kbit/s = 400 m1.5 Mbit/s = 200 m12.0 Mbit/s = 100 m

Product Make-up

  • Core insulation: foam skin, (O2YS)
  • Stranded bare copper wire
  • Overall screening with copper braid and plastic-laminated aluminium foil
  • Outer sheath: PUR, violet (RAL 4001)

Technical Data

  • Article number: 2170222
  • Article designation:
  • Number of pairs and conductor diameter (mm): 1 x 2 x 0.64
  • Outer diameter [mm]: 8
  • Copper index (kg/km): 30.1
  • Weight (kg/km): 64

Data Sheet