2170233 - UNITRONIC BUS PB PE 1X2X0,64

Price per meter
  • Sale
  • Regular price R 54.58
Tax included.
We have 110 in stock.


PROFIBUS cable for fixed installtion

Variours bus cable for PROFIBUS-DP, -FMS and FIP. E.g. Fast Connect and halogen free available.

Info

  • Lapp Kabel is a member of the PROFIBUS User Organisation (PNO)
  • A for Advanced here: UL and CSA certifications
  • CPR: Article number choice under www.lappkabel.com/cpr

Application Range

  • For fixed installationMaximum electromagnetic screening
  • Dry or damp rooms
  • Item nos. 2170233, 2170333, 2170820, 2170824, 2170826 are all UV-resistant

Product Features

  • These bus cables can be used for PROFIBUS-DP as well as for PROFIBUS-FMS and FIP
  • Based on the bit rates listed, in accordance with PNO specifications the following maximum cable lengths for a bus segment apply(cable type A, PROFIBUS-DP):93.75 kbit/s = 1200 m187.5 kbit/s = 1000 m500 kbit/s = 400 m1.5 Mbit/s = 200 m12.0 Mbit/s = 100 m

Norm References / Approvals

  • In accordance with DIN 19245 and EN 50170, e.g. for SIEMENS SIMATIC NET, also suitable for FIP (Factory Instrumentation Protocol)
  • See below for UL certification type

Product Make-up

  • FC: Fast Connect cable design
  • 7-W: 7-wire, e.g. for applications where vibrations occur
  • PE: polyethylene outer sheath, black
  • P: PolyurethaneH: Halogen-free 
  • COMBI: Data transmission andpower supply in one cable

Technical Data

  • Article number: 2170233
  • Article designation:
  • Number of pairs and conductor diameter (mm): 1 x 2 x 0.64
  • Outer diameter [mm]: 8
  • Copper index (kg/km): 30.1
  • Weight (kg/km): 57

Data Sheet