2170126 - UNITRONIC LAN 200 F/UTP Cat. 5e

Price per meter
  • Sale
  • Regular price R 19.27
Tax included.
We have 0 in stock.


Data cable for Category 5e/ class D - verified up to 200 MHz

The LAN cable is used particular in places with a high density of terminal devices, for example in building wiring networks. The cable transmits the digital and analogue signals.

Info

  • CPR: Article number choice under www.lappkabel.com/cpr

Benefits

  • LAN cables for structured building cabling according to EN 50173 and ISO/IEC 11801

Application Range

  • Mainly used where the terminal density is very high, e.g. for wiring office, administration and development buildings in the tertiary area (floor wiring).
  • Cable length in tertiary area (horizontal area, floor) should not exceed a length of 100 m in accordance with the ISO/IEC 11801 and EN 50173 standards (90 m in cable duct + 10 m in working area)

Product Features

  • Transfer of digital and analogue data signals
  • IEEE 802.3: 10/100/1000Base-TIEEE 802.5: ISDN; FDDI; ATM
  • Flame retardant acc. to IEC 60332-1-22170138: flame retardant acc. to IEC 60332-1-2 and IEC 60332-3-24

Norm References / Approvals

  • LAN CAT.5e cables from Lapp Kabel for “Structured Cabling Systems” meet the requirements in accordance with EIA/TIA-568 and TSB36, as well as ISO/IEC 11801 or EN 50173 (Class D).

Product Make-up

  • U/UTP: no overall or pair screening
  • F/UTP: foil screening as overall screening
  • SF/UTP: braid of tinned copper wire and plastic laminated aluminum foil as overall screening
  • Solid conductor
  • outer sheath either as PVC or LSZH (color grey RAL 7035)

Technical Data

  • Article number: 2170126
  • Article designation:
  • Number of pairs and AWG per conductor: 4 x 2 x AWG24/1
  • Core diameter in mm: 1.04
  • Outer diameter mm: 6.4
  • Copper index (kg/km): 18
  • Weight (kg/km): 39

Data Sheet