2170194 - UNITRONIC LAN 250 F/UTP Cat.6 LSZH

Price per meter
  • Sale
  • Regular price R 33.52
Tax included.
We have 0 in stock.


Data cable for Category 6/ class E - verified up to 250 MHz

The LAN cable transmits the digital and analogue signals and is suitable for structured building wiring networks. The operating temperature of the cable is between -20 and 60 degrees.

Info

  • CPR: Article number choice under www.lappkabel.com/cpr

Benefits

  • LAN cables for structured building cabling according to EN 50173 and ISO/IEC 11801

Application Range

  • Mainly used where the terminal density is very high, e.g. for wiring office, administration and development buildings in the tertiary area (floor wiring).

Product Features

  • Transfer of digital and analogue data signals
  • Flame retardant acc. to IEC 60332-1-22170194: flame retardant acc. to IEC 60332-1-2 and IEC 60332-3-24
  • IEEE 802.3: 10/100/1000Base-TIEEE 802.5: ISDN; FDDI; ATM
  • ETHERLINE® LAN Cat.6 cables are tested up to 350 MHz

Norm References / Approvals

  • Class E out of the standard ISO/IEC 11801 corresponds to CAT.6
  • LAN CAT.6 cables from Lapp Kabel for “Structured Cabling Systems” meet the requirements in accordance with EIA/TIA-568 and TSB36, as well as ISO/IEC 11801 or EN 50173 (Class E - permanent link).

Product Make-up

  • U/UTP: no overall or pair screening, 2 cores stranded to pair, 4 pairs stranded to bundle with central cross
  • F/UTP: foil screening as overall screening
  • Solid conductor
  • outer sheath either as PVC (color grey RAL1015) or LSZH (color orange RAL2003)

Technical Data

  • Article number: 2170194
  • Article designation:
  • Number of pairs and AWG per conductor: 4x2xAWG24/1
  • Outer diameter mm: 7.4
  • Copper index (kg/km): 19
  • Weight (kg/km): 54

Data Sheet