2170143 - UNITRONIC LAN 500 S/FTP Cat.6A

Price per meter
  • Sale
  • Regular price R 28.80
Tax included.
We have 0 in stock.


Ethernet cable for Category 6A/ class EA -verified up to 500 MHz

The LAN cable with a characteristic impedance of approximately 100 ohms is suitable for structured building wiring networks. It has solid core conductor and high-quality shielding.

Info

  • CPR: Article number choice under www.lappkabel.com/cpr

Benefits

  • LAN cables for structured building cabling according to EN 50173 and ISO/IEC 11801

Application Range

  • Cable length in tertiary area (horizontal area, floor) should not exceed a length of 100 m in accordance with the ISO/IEC 11801 and EN 50173 standards (90 m in cable duct + 10 m in working area)
  • Mainly used where the terminal density is very high, e.g. for wiring office, administration and development buildings in the tertiary area (floor wiring).

Product Features

  • IEEE 802.3: 10/100/1000Base-T, 10GBase-T IEEE 802.5: ISDN; FDDI; ATM
  • Transfer of digital and analogue data signals
  • Flame retardant acc. to IEC 60332-1-221701952170196: flame retardant acc. to IEC 60332-1-2 and IEC 60332-3-24

Norm References / Approvals

  • LAN Cat.6A cables from Lapp Kabel for “Structured Cabling Systems” meet the requirements in accordance with EIA/TIA-568 and TSB36, as well as ISO/IEC 11801 or EN 50173 (Class EA - permanent link).
  • Class EA out of the standard ISO/IEC 11801 corresponds to Cat.6A

Product Make-up

  • U/FTP: aluminium compound foil as pair screening
  • F/FTP: aluminium compound foil as overall screening and pair screening
  • Solid conductor
  • outer sheath either as PVC (color grey RAL1015) or LSZH (color orange RAL2003)
  • S/FTP: copper braid as overall screening and pair screening with aluminium compound foil

Technical Data

  • Article number: 2170143
  • Article designation:
  • Number of pairs and AWG per conductor: 4 x 2 x AWG23/1
  • Outer diameter mm: 7.7
  • Copper index (kg/km): 27
  • Weight (kg/km): 58

Data Sheet