2170144 - UNITRONIC LAN 600 S/FTP CAT7 Y FLEX

Price per meter
  • Sale
  • Regular price R 42.70
Tax included.
We have 4445 in stock.


Data cable for patchcable applications

The LAN cable has good flexibility and can be installed easily in restricted spaces. The cable is suitable for connection in control cabinets.

Info

  • Only for patch cable applications (max. 60 m)

Benefits

  • For directly connecting two electric components
  • Easy to assemble

Application Range

  • Indoor applications
  • LAN connections
  • Control cabinet wiring

Product Features

  • Good flexibility - easy installation with tight space requirements
  • Flame retardant acc. to IEC 60332-1-22170139: flame retardant acc. to IEC 60332-1-2 and IEC 60332-3-24

Product Make-up

  • F/UTP: foil screening as overall screening
  • SF/UTP: braid of tinned copper wire and plastic laminated aluminum foil as overall screening
  • S/FTP: copper braid as overall screening and pair screening with aluminium compound foil
  • outer sheath either as PVC or LSZH (color grey RAL 7035)

Technical Data

  • Article number: 2170144
  • Article designation:
  • Number of pairs and AWG per conductor: 4 x 2 x AWG26/7
  • Outer diameter mm: 6.5
  • Copper index (kg/km): 22
  • Weight (kg/km): 39

Data Sheet