0034061 - UNITRONIC Li2YCY PiMF 3x2x0,5

Price per meter
  • Sale
  • Regular price R 65.50
Tax included.
We have 21 in stock.


UNITRONIC® Low-frequency low-capacitance PVC data cable, T.Pairs/ PiMF, Screened

UNITRONIC® Li2YCY PiMF: Low-frequency low-capacitance screened PVC data cable with DIN 47100 coded PE core Pairs in Metal Foil, RS422/ RS485 interface wiring

Info

  • Metal foil screened pairs

Benefits

  • Data transmission cable with low capacitance, pair screening and overall copper braiding
  • Decoupling of circuits by means of twisted-pair (TP) design (crosstalk effects)
  • Particularly suitable for wiring data systems and controls in large industrial plants
  • Individually screened pairs and the overall braid minimise electrical interference

Application Range

  • For enhanced requirements in near-end cross-talk attenuation and high electrical interference in the circuits
  • Suitable for the transmission with varying in frequency and voltage or sensitive signals
  • Can be used multifunctional in electronics of computer systems, electronic control equipment, office machines, balances, etc.
  • For measurement value transmission and serial 2-wire interfaces
  • Intended for limited flexible use, and for fixed installation in dry or damp interiors

Product Features

  • Flame-retardant according IEC 60332-1-2

Product Make-up

  • 7-wire or fine-wire (from 1 mm²) strands made of bare copper wires
  • Core insulation made of polyethylene (PE)
  • Foil wrapping, static screening made of aluminium-laminated plastic film with copper drain wire for each pair
  • Cores twisted into pairs
  • Bare copper screen braiding
  • Outer sheath made of PVCOuter sheath colour: grey (similar to pebble grey/ RAL 7032)

Technical Data

  • Article number: 0034061
  • Number of pairs and mm² per conductor: 3 x 2 x 0,5
  • Outer diameter [mm]: 10.4
  • Copper index (kg/km): 66
  • Weight (kg/km): 116

Data Sheet