0037804 - UNITRONIC LiHCH 4x1

Price per meter
  • Sale
  • Regular price R 51.92
Tax included.
We have 350 in stock.


UNITRONIC® low-frequency halogen-free data cable 47100 low capacitance screened

UNITRONIC® LiHCH: Low-frequency halogen-free data cable flexible (0.34 mm² multi-wire Maxi TERMI-POINT®) DIN 47100, low capacitance, low smoke density, screened

Info

  • For use within public buildings and industrial plants
  • Further dimensions/colours on request
  • CPR: Article number choice under www.lappkabel.com/cpr

Benefits

  • Halogen-free: to protect human life and valuable assets in the event of a fire, through low smoke density and low amount of corrosive gases
  • Overall braid minimises electrical interference
  • Low capacitance due to polyolefin-based insulation

Application Range

  • Suitable for areas with a high density of people as well as high-value property that must be protected in the event of a fire
  • For data processing, measurement and control engineering, safety related systems and as electronics cable
  • For use in computer systems, instrumentation systems, office equipment, balances -wherever screened, halogen-free, small-diameter cables are needed.
  • For use within public buildings, transport systems and industrial plants

Product Features

  • Flame-retardant according IEC 60332-1-2
  • Low smoke zero halogen (LSZH)
  • Halogen-free as per IEC 60754-1, Low corrosivity/ acidity of combustion gases per IEC 60754-2, Low toxicity of comb. gases per EN 50305
  • Low smoke density according to IEC 61034-2

Norm References / Approvals

  • Based on VDE 0812

Product Make-up

  • Fine-wire/multi-wire (0.34 mm²) strand made of bare copper wires
  • Core insulation made of special halogen-free compound
  • Tinned-copper braiding
  • Outer sheath made of special halogen-free compoundOuter sheath colour: pebble grey (RAL 7032)

Technical Data

  • Article number: 0037804
  • Number of cores and mm² per conductor: 4 x 1.0
  • Outer diameter [mm]: 7.5
  • Copper index (kg/km): 68
  • Weight (kg/km): 109

Data Sheet