0034704 - UNITRONIC LIYCY 4X0,75

Price per meter
  • Sale
  • Regular price R 42.72
Tax included.
We have 0 in stock.


UNITRONIC® Low-frequency PVC data cable DIN47100 coded, Screened Flame retardant

UNITRONIC® LiYCY: Low-frequency PVC data cable DIN 47100 coded Flexible (0.34mm² multi-wire Maxi TERMI-POINT®) Flame retardant Screened, Instrumentation Control

Info

  • CPR: Article number choice under www.lappkabel.com/cpr

Benefits

  • Overall braid minimises electrical interference
  • Multifunctional application possibilities

Application Range

  • Screened cables with small dimensions are suitable for use in computer systems, insturmentation technology, office equipment, balances.
  • Dry or damp rooms

Product Features

  • Flame-retardant according IEC 60332-1-2

Norm References / Approvals

  • Based on VDE 0812

Product Make-up

  • Fine-wire/multi-wire (0.34 mm²) strand made of bare copper wires
  • Core insulation made of PVC
  • Tinned-copper braiding
  • Outer sheath made of PVCOuter sheath colour: grey (similar to pebble grey/ RAL 7032)

Technical Data

  • Article number: 0034704
  • Number of cores and mm² per conductor: 4 x 0.75
  • Outer diameter [mm]: 7
  • Copper index [kg/km]: 58
  • Weight [kg/km]: 79

Data Sheet