0035830 - UNITRONIC LiYCY (TP) 2x2x1

Price per meter
  • Sale
  • Regular price R 63.51
Tax included.
We have 0 in stock.


UNITRONIC® Low-frequency PVC data cable DIN 47100 Pairs Screened Flame retardant

UNITRONIC® LiYCY (TP): Low-frequency PVC data cable, DIN 47100 coded, 0.34² Maxi TERMI-POINT®, Twisted pairs, Flame retardant, Screened, Instrumentation Control

Info

  • TP = twisted pair
  • Further dimensions/colours on request
  • CPR: Article number choice under www.lappkabel.com/cpr

Benefits

  • Decoupling of circuits by means of twisted-pair (TP) design (crosstalk effects)
  • Overall braid minimises electrical interference

Application Range

  • Can be used multifunctional in electronics of computer systems, electronic control equipment, office machines, balances, etc.
  • Dry or damp rooms

Product Features

  • Flame-retardant according IEC 60332-1-2
  • Good protection against capacitive interference from electric fields (e.g. power cable)

Norm References / Approvals

  • Based on VDE 0812

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation made of PVC
  • Tinned-copper braiding
  • TP structure
  • Outer sheath made of PVCOuter sheath colour: grey (similar to pebble grey/ RAL 7032)

Technical Data

  • Article number: 0035830
  • Dimension and cross section in mm2: 2 x 2 x 1.0
  • Outer diameter [mm]: 9
  • Copper index [kg/km]: 84
  • Weight [kg/km]: 142

Data Sheet