We have 104 in stock.
UNITRONIC® Low-frequency PVC data cable DIN 47100 Pairs Screened Flame retardant
UNITRONIC® LiYCY (TP): Low-frequency PVC data cable, DIN 47100 coded, 0.34² Maxi TERMI-POINT®, Twisted pairs, Flame retardant, Screened, Instrumentation Control
Info
- TP = twisted pair
- Further dimensions/colours on request
- CPR: Article number choice under www.lappkabel.com/cpr
Benefits
- Decoupling of circuits by means of twisted-pair (TP) design (crosstalk effects)
- Overall braid minimises electrical interference
Application Range
- Can be used multifunctional in electronics of computer systems, electronic control equipment, office machines, balances, etc.
- Dry or damp rooms
Product Features
- Flame-retardant according IEC 60332-1-2
- Good protection against capacitive interference from electric fields (e.g. power cable)
Norm References / Approvals
- Based on VDE 0812
Product Make-up
- Fine-wire strand made of bare copper wires
- Core insulation made of PVC
- Tinned-copper braiding
- TP structure
- Outer sheath made of PVCOuter sheath colour: grey (similar to pebble grey/ RAL 7032)
Technical Data
- Article number: 0035812
- Dimension and cross section in mm2: 4 x 2 x 0.5
- Outer diameter [mm]: 9.4
- Copper index [kg/km]: 82
- Weight [kg/km]: 127