0032465 - UNITRONIC RE-2Y(ST)YV PIMF 4X2X1,3 BK

Price per meter
  • Sale
  • Regular price R 156.99
Tax included.
We have 125 in stock.


RE-2Y(ST)Yv PiMF: Computer data cables, low capacitance, static foil, PVC jacket

RE-2Y(ST)Yv PiMF: PVC computer data cables, 7 wires, Low capacitance PiMF/ Pairs in metal foil, Screened/ Static Foil, PVC jacket Black or blue, Flame retardant

Info

  • CPR: Article number choice under www.lappkabel.com/cpr

Benefits

  • Aluminium-laminated plastic foil static screen with tin-plated drain wire minimises the interference of high frequency, electromagnetic fields
  • Decoupling of circuits by means of twisted-pair (TP) design (crosstalk effects)
  • Low capacitance due to polyolefin-based insulation

Application Range

  • Electrically intended for use when modern process computers have to process large volumes of data, e.g. high-capacity computer systems in waste incineration plants or sewage treatment plants
  • These cables are suitable for fixed installation in dry or damp rooms and, in case of versions with a black outer sheath, also for outdoor use
  • In measurement and control engineering
  • Thanks to reinforced, nominal/ minimum average wall thickness of the outer sheath of at least 1.8 mm, for applications, where a reinforced outer sheath may turn out to be advantageous.

Product Features

  • Computer cable with screened pairs and reinforced outer sheath
  • Flame-retardant according IEC 60332-1-2
  • Outer sheath colour: black for outdoor applications or blue for intrinsically safe systems

Norm References / Approvals

  • In the style of EN 50288-7

Product Make-up

  • 7-wire bare stranded copper conductor, core insulation made of polyethylene (PE), cores twisted into pairs, pair screening made of aluminium-laminated plastic foil with bare copper drain wire, PiMF marking using numbered foil, pairs stranded in layers
  • Outer sheath colour: black (RAL 9005) or blue (RAL 5015)
  • Complete stranding contains 1 core for communication (core colour orange); the communication core is omitted on single-pair versions
  • Aluminium-laminated plastic foil static screen with tinned drain wire
  • Reinforced outer sheath made of PVC

Technical Data

  • Article number: 0032465
  • Dimension and cross section in mm2: 4.0 x 2.0 x 1.3
  • Outer diameter [mm]: 14.2
  • Copper index [kg/km]: 124
  • Weight [kg/km]: 269

Data Sheet