7038896 - UNITRONIC ROBUST S/A FD 5x0,34

Price per meter
  • Sale
  • Regular price R 43.18
Tax included.
We have 0 in stock.


UNITRONIC® ROBUST S/A FD robust, highly flexible and halogenfree sensor cable

Cables for sensor/actuator cabling in rough environments. For use in drah chains, halogenfree, to connect to M8, M12 connectors.

Info

  • Good chemical resistance please see Appendix T1
  • Excellent weather resistance
  • Flexible at low temperatures

Benefits

  • Outstanding weather, ozone and UV resistance together with the wide temperature range enable versatile use for indoor and outdoor applications
  • Resistant against organic oils, emulsions, greases and waxes based on organic, animal or synthetic
  • Good resistance to cold and hot water as well as water-soluble cleaning and cooling agents
  • Well-suited to steam cleaning
  • Good resistance to ammonia compounds and bio-gases

Application Range

  • Machine tool building, medical technology, laundries, car washing equipment, chemical industry, composting plants, sewage works
  • Food and beverage industry, especially for production and processing equipment of milk and meat products
  • Automation technology

Product Features

  • Torsion-resistant
  • Good chemical resistance to ester-based hydraulic fluids
  • Ozone, UV and weather-resistant according to EN 50396 and HD 605 S2
  • Halogen-free
  • Suitable for drag chains

Norm References / Approvals

  • ECOLAB® Industry standard in the field of professional cleaning and disinfection in the food and beverage industry
  • Certified resistance to disinfection and cleaning solutions used in food and beverage industry

Product Make-up

  • Extra-fine wire strand made of bare copper
  • Core insulation: PE
  • Colour-code: 3-pin: bn, bu, bk4-pin: bn, wh, bu, bk5-pin: bn, wh, bu, bk, gy
  • Outer sheath made of special TPE
  • Color of the outer jacket: Black

Technical Data

  • Article number: 7038896
  • Article designation:
  • Dimensions (mm²): 5 x 0.34
  • Outer diameter [mm]: 5.9
  • Colour: black
  • Copper index [kg/km]: 16

Data Sheet