0040434 - UNITRONIC SENSOR P 4X0,34 DESINA

Price per meter
  • Sale
  • Regular price R 34.19
Tax included.
We have 1642 in stock.


Sensor cable for sensor/actuator cabling

Cables for sensor/actuator cabling to connect to M8, M12 connectors.

Info

  • Easy cable preperation
  • UL recognized (LifYY A)

Benefits

  • Space-saving due to compact dimensions.
  • Easy stripping and processing
  • Easy installation (through cable trays, tubes, cabinets)

Application Range

  • Automation technology
  • Sensor/ actuator cabling

Product Features

  • For higher mechanical stress (LifY11Y/Desina)
  • Black version: UV-resistant
  • Core colour code in accordance with DIN EN 50044

Norm References / Approvals

  • UL recognized (LifYY A)

Product Make-up

  • Extra-fine wire strand made of bare copper wires
  • Core insulation: PVC
  • Colour-code: 3-pin: bn, bu, bk4-pin: bn, wh, bu, bk5-pin: bn, wh, bu, bk, gy
  • DESINA 4x0,34: bn, wh, bu, bk
  • Outer sheath: PVC or PUR
  • Sheath colour: black (RAL 9005)
  • DESINA yellow (RAL 1021)

Technical Data

  • Article number: 0040434
  • Article designation:
  • Dimensions (mm²): 4 x 0.34
  • Outer diameter [mm]: 5.2
  • Core/outer sheath material: PVC/PUR
  • Colour: yellow
  • Copper index [kg/km]: 13.5

Data Sheet