4520121 - X07V-K 1X1,5 Green

Price per meter
  • Sale
  • Regular price R 10.18
Tax included.
We have 8195 in stock.


H07V-K PVC single core HAR, 450/750V, wiring, flame-retardant, class 5/ flexible

H07V-K, HAR, power and control cable, PVC, 450/750V, wiring of devices and control cabinets, flame-retardant, class 5/ fine wire, fixed installation, ring/spool

Info

  • CPR: Article number choice under www.lappkabel.com/cpr
  • HAR

Benefits

  • Cables' HAR marking also stands for the international endorsement of national certification institutes' testing marks and certificates, e. g. HAR . The HAR marking is of special importance in case of goods traffic between European countries.

Application Range

  • Laying in tubes, exposed or buried in plaster, and in closed installation ducts
  • For direct laying on racks, troughs and tubes only as potential equalisation conductor

Product Features

  • Flame-retardant according IEC 60332-1-2
  • Spool: d1 = 18 mm; d2 = 200 mm; b = 85 mm

Norm References / Approvals

  • No cable type certified core insulation colours according to EN 50525-1/ VDE 0285-525-1: transparent, green (single colour), yellow (single colour), all double colours (except of green-yellow and yellow-green)
  • HAR cable type certification acc. EN 50525-2-31

Product Make-up

  • Fine-wired copper conductor of bare copper strands in line with conductor class 5 acc. IEC 60228
  • Core insulation: Based on PVC

Technical Data

  • Article number: 4520121
  • Core colour:
  • Conductor cross-section (mm²): 1.5
  • Outer diameter [mm]: 2.8 - 3.4
  • m/ring: 100
  • Copper index (kg/km): 14.4
  • Weight (kg/km): 22

Data Sheet